BT 300 - 1
Mounting device
Contains | 2x M6 x 10 screws 4x M3 x 8 screw 4x M4 x 10 screw |
Suitable for product group | Stationary bar code readers |
Suitable for | BCL 2xxi series bar code reader, deflecting mirror BCL 3xxi series bar code reader, deflecting mirror BCL 3xxi series bar code readers IVS 1000i & DCR 1000i LCAM 308 |
Standard designation, metal mounting device | Diecast aluminum Steel, galvanized |
Net weight | 387 g |
Design of mounting device | Mounting system |
Type of fastening, at system | For 10-16 mm rods |
Type of fastening, at device | Screw type |
Type of mounting device | Adjustable Turning, 360° |
Mounting device material | Metal |
Customs tariff number | 83024900 |
ECLASS 5.1.4 | 27279202 |
ECLASS 8.0 | 27279202 |
ECLASS 9.0 | 27273701 |
ECLASS 10.0 | 27273701 |
ECLASS 11.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 13.0 | 27273701 |
ECLASS 14.0 | 27273701 |
ECLASS 15.0 | 27273701 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |