BT-2SB10
Mounting bracket set
Contains | 2x BT-SB10 |
Suitable for product group | Measuring light curtains Protective sensors Safety light curtains Switching light curtains |
Suitable for | CML700i light curtains CSL 710 light curtains Especially for devices with large protective field height MLC 500, MLC 300 safety light curtains MLD 500, MLD 300 multiple light beam safety devices Single light beam safety devices MLD500 |
Net weight | 384 g |
Design of mounting device | Mounting clamp |
Type of fastening, at system | Through-hole mounting |
Type of fastening, at device | Clampable On the lateral C-groove |
Type of mounting device | Swiveling |
Swivel range | -8 ... 8 ° |
Mounting device material | Metal |
Customs tariff number | 73182900 |
ECLASS 5.1.4 | 27279202 |
ECLASS 8.0 | 27279202 |
ECLASS 9.0 | 27273701 |
ECLASS 10.0 | 27273701 |
ECLASS 11.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 13.0 | 27273701 |
ECLASS 14.0 | 27273701 |
ECLASS 15.0 | 27273701 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |