BT 1900gCover

Protection hood

Part no.: 50128797

Follow-up article

Hello, we'd be happy to be of assistance to you.

We'd be happy to help you in finding a suitable alternative quickly and easily.


Please contact us via: Contact

Suitable for product group Mobile code readers
Suitable for IT 1900g series mobile 2D-code readers
Design Cubic
Net weight 25 g
Design of mounting device Protection hood
Type of fastening, at system Suspended (rope)
Type of fastening, at device insertable
Mounting device material Plastic
Customs tariff number 84733080
ECLASS 5.1.4 27279290
ECLASS 8.0 27279290
ECLASS 9.0 27273792
ECLASS 10.0 27273792
ECLASS 11.0 27273792
ECLASS 12.0 27273792
ECLASS 13.0 27273792
ECLASS 14.0 27273792
ECLASS 15.0 27273792
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015