BPS 8 SM 102-04

Bar code positioning system

Part no.: 50106812

Icon Icon Icon Icon Icon
Series BPS 8
Data telegram Binary protocol 4
MTTF 67.5 years
Depth of field 80 ... 140 mm
Light source Laser, Red
Laser class 2, IEC/EN 60825-1:2014
Transmitted-signal shape Continuous
Light beam exit Front
Measurement range 0 ... 10,000,000 mm
Reproducibility (1 sigma) 0.15 ... 1 mm
Measurement value output 3.3 ms
Max. traverse rate 4 m/s
Supply voltage UB 4.75 ... 5.5 V, DC
Current consumption, max. 250 mA
Number of inputs/outputs selectable 1 Piece(s)
Type RS 232
Type RS 232
Function Service
Function Connection to device
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding A-coded
Design Cubic
Dimension (W x H x L) 15 mm x 48 mm x 40.3 mm
Housing material Metal
Lens cover material Glass
Net weight 70 g
Type of fastening Dovetail grooves
Mounting thread
Through-hole mounting
Via optional mounting device
Type of display LED
Ambient temperature, operation 0 ... 40 °C
Ambient temperature, storage -20 ... 60 °C
Relative humidity (non-condensing) 0 ... 90 %
Degree of protection IP 67, EN 60529 with various connectors or screwed-on caps
Protection class III
Approvals c UL US
Test procedure for EMC in accordance with standard EN 55022
EN 55024
EN 61000-4-2, -3, -4, -6
EN 61000-6-2, -3
Test procedure for shock in accordance with standard EN 60068-2-27
IEC 60068-2-27, test Ea
Test procedure for continuous shock in accordance with standard IEC 60068-2-29, test Eb
Test procedure for vibration in accordance with standard IEC 60068-2-6, test Fc
Customs tariff number 84719000
ECLASS 5.1.4 27280190
ECLASS 8.0 27280190
ECLASS 9.0 27280190
ECLASS 10.0 27280190
ECLASS 11.0 27280190
ECLASS 12.0 27280106
ECLASS 13.0 27280106
ECLASS 14.0 27280106
ECLASS 15.0 27280106
ETIM 5.0 EC001825
ETIM 6.0 EC001825
ETIM 7.0 EC001825
ETIM 8.0 EC001825
ETIM 9.0 EC001825
ETIM 10.0 EC001825
3D-CAD model - zip
EPLAN macro - edz
Configuration software - BPS CONFIGURATION TOOL V 01.20.00 - zip
Package insert - pdf
Operating instructions - pdf
Data sheet - pdf
Brief manual - pdf
Product brochure - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Repair kit - 0–2000 m G30 H25 - pdf
Repair kit - 2000 - 4000 m G30 H25 - pdf
Repair kit - 4000 - 6000 m G30 H25 - pdf
Repair kit - 6000 - 8000 m G30 H25 - pdf
Repair kit - 8000 - 10000 m G30 H25 - pdf
Repair kit - 0 - 2000 m G30 H47 - pdf
Repair kit - 2000 - 4000 m G30 H47 - pdf
Repair kit - 4000 - 6000 m G30 H47 - pdf
Repair kit - 6000 - 8000 m G30 H47 - pdf
Repair kit - 8000 - 10000 m G30 H47 - pdf
Repair kit - 0–2000 m G40 H25 - pdf
Repair kit - 2000 - 4000 m G40 H25 - pdf
Repair kit - 4000 - 6000 m G40 H25 - pdf
Repair kit - 6000 - 8000 m G40 H25 - pdf
Repair kit - 8000 - 10000 m G40 H25 - pdf
Repair kit - 0 - 2000 m G40 H47 - pdf
Repair kit - 2000 - 4000 m G40 H47 - pdf
Repair kit - 4000 - 6000 m G40 H47 - pdf
Repair kit - 6000 - 8000 m G40 H47 - pdf
Repair kit - 8000 - 10000 m G40 H47 - pdf