BPS 8 SM 100-04
Bar code positioning system
Series | BPS 8 |
Data telegram | Binary protocol 4 |
MTTF | 67.5 years |
Depth of field | 60 ... 120 mm |
Light source | Laser, Red |
Laser class | 2, IEC/EN 60825-1:2014 |
Transmitted-signal shape | Continuous |
Light beam exit | Lateral with deflecting mirror |
Measurement range | 0 ... 10,000,000 mm |
Reproducibility (1 sigma) | 0.15 ... 1 mm |
Measurement value output | 3.3 ms |
Max. traverse rate | 4 m/s |
Supply voltage UB | 4.75 ... 5.5 V, DC |
Current consumption, max. | 250 mA |
Number of inputs/outputs selectable | 1 Piece(s) |
Type | RS 232 |
Type | RS 232 |
Function | Service |
Function | Connection to device |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Design | Cubic |
Dimension (W x H x L) | 51 mm x 61 mm x 17.4 mm |
Housing material | Metal |
Lens cover material | Glass |
Net weight | 120 g |
Type of fastening | Dovetail grooves Mounting thread Through-hole mounting Via optional mounting device |
Type of display | LED |
Ambient temperature, operation | 0 ... 40 °C |
Ambient temperature, storage | -20 ... 60 °C |
Relative humidity (non-condensing) | 0 ... 90 % |
Degree of protection | IP 67, EN 60529 with various connectors or screwed-on caps |
Protection class | III |
Approvals | c UL US |
Test procedure for EMC in accordance with standard | EN 55022 EN 55024 EN 61000-4-2, -3, -4, -6 EN 61000-6-2, -3 |
Test procedure for shock in accordance with standard | EN 60068-2-27 IEC 60068-2-27, test Ea |
Test procedure for continuous shock in accordance with standard | IEC 60068-2-29, test Eb |
Test procedure for vibration in accordance with standard | IEC 60068-2-6, test Fc |
Customs tariff number | 84719000 |
ECLASS 5.1.4 | 27280190 |
ECLASS 8.0 | 27280190 |
ECLASS 9.0 | 27280190 |
ECLASS 10.0 | 27280190 |
ECLASS 11.0 | 27280190 |
ECLASS 12.0 | 27280190 |
ECLASS 13.0 | 27280190 |
ECLASS 14.0 | 27280190 |
ECLASS 15.0 | 27280190 |
ETIM 5.0 | EC001825 |
ETIM 6.0 | EC001825 |
ETIM 7.0 | EC001825 |
ETIM 8.0 | EC001825 |
ETIM 9.0 | EC001825 |
ETIM 10.0 | EC001825 |