BPS 34 S M 100
Bar code positioning system
Series | BPS 30 |
MTTF | 104 years |
Depth of field | 90 ... 170 mm |
Light source | Laser, Red |
Laser class | 2, in accordance with IEC 60825-1:2014 (EN 60825-1:2014) |
Transmitted-signal shape | Continuous |
Light beam exit | Lateral at angle less than 100° |
Measurement range | 0 ... 10,000,000 mm |
Reproducibility (3 sigma) | 1 mm |
Measurement value output | 2 ms |
Max. traverse rate | 10 m/s |
Supply voltage UB | 10 ... 30 V, DC |
Current consumption, max. | 500 mA |
Number of digital switching inputs | 1 Piece(s) |
Type | Digital switching input |
Number of digital switching outputs | 1 Piece(s) |
Type | Digital switching output |
Switching current, max. | 100 mA |
Switching element | Transistor, PNP |
Switching principle | VIN |
Type | PROFIBUS DP |
Function | Process |
Type | RS 232 |
Function | Configuration via software Service |
Function | Connection to device |
Type of connection | Sub-D |
Design | Cubic |
Dimension (W x H x L) | 90 mm x 120 mm x 43 mm |
Housing material | Metal |
Lens cover material | Glass |
Net weight | 400 g |
Type of fastening | Dovetail grooves Mounting thread Via optional mounting device |
Ambient temperature, operation | 0 ... 40 °C |
Ambient temperature, storage | -30 ... 60 °C |
Relative humidity (non-condensing) | 0 ... 90 % |
Degree of protection | IP 65, EN 60529 with various connectors or screwed-on caps |
Protection class | III |
Approvals | PROFIBUS c UL US |
Test procedure for EMC in accordance with standard | EN 55022 EN 55024 EN 61000-4-2, -3, -4, -6 EN 61000-6-2, -3 |
Test procedure for shock in accordance with standard | IEC 60068-2-27, test Ea |
Test procedure for continuous shock in accordance with standard | IEC 60068-2-29, test Eb |
Test procedure for vibration in accordance with standard | IEC 60068-2-6, test Fc |
Customs tariff number | 84719000 |
ECLASS 5.1.4 | 27280190 |
ECLASS 8.0 | 27280190 |
ECLASS 9.0 | 27280190 |
ECLASS 10.0 | 27280190 |
ECLASS 11.0 | 27280190 |
ECLASS 12.0 | 27280106 |
ETIM 5.0 | EC001825 |
ETIM 6.0 | EC001825 |
ETIM 7.0 | EC001825 |
ETIM 8.0 | EC001825 |