BK7 KB-092-5000-4 Ex

Connection cable

Part no.: 50037784

Icon Icon
Application Chemical resistant
Type of connection Connector
Thread size M12
Type Female
No. of pins 4 -pin
Encoding A-coded
Version Angled
Connector, LED No
Type of connection Open end
Number of conductors 4 Piece(s)
Sheathing color Blue
Shielded No
Cable length 5,000 mm
Sheathing material PUR
Wire insulation PVC
Suitability for drag chains No
Net weight 149 g
Customs tariff number 85444290
ECLASS 5.1.4 27279201
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ECLASS 10.0 27060311
ECLASS 11.0 27060311
ECLASS 12.0 27060311
ECLASS 13.0 27060311
ECLASS 14.0 27060311
ECLASS 15.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855
3D-CAD model - zip
EPLAN macro - edz