BCL 8 SM 552 BIRA
Laser scanner
Series | BCL 8 |
Functions | Alignment mode AutoConfig AutoReflAct Output format selectable Reading gate control Reference code comparison |
Code types, readable | 2/5 Interleaved Codabar Code 39 Code 93 Code 128 EAN/UPC EAN 128 EAN Addendum Pharma Code |
Scanning rate, typical | 600 scans/s |
Bar codes per reading gate, max. number | 63 Piece(s) |
Reading distance | 40 ... 160 mm |
Light source | Laser, Red |
Wavelength | 650 nm |
Laser class | 2, IEC/EN 60825-1:2007 |
Modulus size | 0.15 ... 0.5 mm |
Reading method | Line scanner |
Scanning rate | 600 scans/s |
Beam deflection | Via rotating polygon wheel |
Light beam exit | Front |
Supply voltage UB | 4.75 ... 5.5 V, DC |
Current consumption, max. | 250 mA |
Number of inputs/outputs selectable | 1 Piece(s) |
Type | RS 232 |
Function | Process |
Type | RS 232 |
Function | Service |
Number of connections | 1 Piece(s) |
Function | Connection to device |
Type of connection | Cable |
Cable length | 2,000 mm |
Number of conductors | 5 -wire |
Design | Cubic |
Dimension (W x H x L) | 40.3 mm x 48 mm x 15 mm |
Housing material | Metal |
Metal housing | Zinc |
Lens cover material | Glass |
Net weight | 135 g |
Housing color | Red |
Type of fastening | Dovetail grooves Mounting thread Through-hole mounting Via optional mounting device |
Type of display | LED |
Number of LEDs | 2 Piece(s) |
Degree of protection | IP 65 |
Protection class | III |
Approvals | c UL US |
Test procedure for EMC in accordance with standard | EN 61000-6-2, -3 |
Test procedure for shock in accordance with standard | IEC 60068-2-27, test Ea |
Test procedure for vibration in accordance with standard | IEC 60068-2-6, test Fc |
Customs tariff number | 84719000 |
ECLASS 8.0 | 27280102 |
ECLASS 9.0 | 27280102 |
ETIM 5.0 | EC002550 |