Base IT 1991i

Base station

Part no.: 50144935

Icon Icon
Type Base station
Suitable for IT 1991i series mobile 2D-code readers
Supply voltage UB 4.5 ... 5.5 V, DC
Type PS/2
RS 232
USB
Number of connections 3 Piece(s)
Bluetooth range Class 1
Bluetooth version 4.2
Function Configuration interface
Data interface
Voltage supply
Type of connection RJ41
Function Voltage supply
Type of connection Jack socket
Type of connection Bluetooth
Dimension (W x H x L) 102 mm x 60 mm x 245 mm
Plastic housing UL 94-V0
Net weight 290 g
Ambient temperature, operation -20 ... 50 °C
Ambient temperature, storage -40 ... 60 °C
Drop height 1.2 m
Measurements relative to Concrete floor
Degree of protection IP 51
Customs tariff number 84719000
ECLASS 5.1.4 27289200
ECLASS 8.0 27289290
ECLASS 9.0 27289290
ECLASS 10.0 27280192
ECLASS 11.0 27280192
ECLASS 12.0 27280192
ECLASS 13.0 27280192
ECLASS 14.0 27280192
ECLASS 15.0 27280192
ETIM 5.0 EC002498
ETIM 6.0 EC002997
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
EC declaration of conformity - pdf