AMS 307i 120
Optical distance sensor
Series | AMS 300i |
Application | Collision protection of cranes / gantry cranes Positioning of electroplating plants Positioning of skillet systems and side-tracking skates Positioning of stacker cranes |
Order guide | Reflective tape must be ordered separately |
Light source | Laser, Red |
Laser class | 2, IEC/EN 60825-1:2014 |
Light spot size [at sensor distance] | 100 mm [120,000 mm] |
Measurement value calculation time | 8 ms |
Measurement range | 200 ... 120,000 mm |
Resolution | 0.001 ... 10 mm |
Accuracy | 2 mm |
Reproducibility (3 sigma) | 0.9 mm |
Measurement value output | 1.7 ms |
Max. traverse rate | 10 m/s |
Supply voltage UB | 18 ... 30 V, DC |
Type | SSI |
Clock frequency | 50 ... 800 kHz |
Type of connection | Connector |
Designation on device | PWR |
Thread size | M12 |
Material | Metal |
No. of pins | 5 -pin |
Function | Data interface |
Type of connection | Connector |
Designation on device | SSI |
Thread size | M12 |
Type | Male |
No. of pins | 5 -pin |
Encoding | B-coded |
Function | Service interface |
Type of connection | Connector |
Designation on device | SERVICE |
Thread size | M12 |
Type | Female |
No. of pins | 5 -pin |
Encoding | A-coded |
Dimension (W x H x L) | 84 mm x 166.5 mm x 159 mm |
Housing material | Metal |
Metal housing | Diecast zinc/aluminum |
Lens cover material | Glass |
Net weight | 2,450 g |
Operational controls | Membrane keyboard |
Ambient temperature, operation | -5 ... 50 °C |
Ambient temperature, storage | -30 ... 70 °C |
Relative humidity (non-condensing) | 90 % |
Degree of protection | IP 65 |
Protection class | III |
Approvals | c UL US |
Customs tariff number | 90318020 |
ECLASS 5.1.4 | 27270801 |
ECLASS 8.0 | 27270801 |
ECLASS 9.0 | 27270801 |
ECLASS 10.0 | 27270801 |
ECLASS 11.0 | 27270801 |
ECLASS 12.0 | 27270916 |
ECLASS 13.0 | 27270916 |
ECLASS 14.0 | 27270916 |
ECLASS 15.0 | 27270916 |
ETIM 5.0 | EC001825 |
ETIM 6.0 | EC001825 |
ETIM 7.0 | EC001825 |
ETIM 8.0 | EC001825 |
ETIM 9.0 | EC001825 |
ETIM 10.0 | EC001825 |