AC-L250-LCKL

Lockout device

Part no.: 50149361

Suitable for L250 safety locking devices
MTTF 20 years
Design Cubic
Dimension (W x H x L) 52 mm x 63 mm x 140 mm
Net weight 315 g
Housing color Black
Red
Mechanical life time 50,000 actuation cycles
Mounting On left side
Material Metal, with powder coating
Ambient temperature, operation -25 ... 80 °C
Ambient temperature, storage -40 ... 80 °C
Customs tariff number 85369095
ECLASS 5.1.4 27272691
ECLASS 8.0 27279225
ECLASS 9.0 27272692
ECLASS 10.0 27272692
ECLASS 11.0 27272692
ECLASS 12.0 27272692
ECLASS 13.0 27272692
ECLASS 14.0 27272692
ECLASS 15.0 27272692
ETIM 5.0 EC002594
ETIM 6.0 EC002594
ETIM 7.0 EC002594
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
3D-CAD model - zip
UKCA declaration of conformity - pdf