AC D08M-CS

Clamp

Part no.: 50132727

Results list: 1 products found
MC 008K
Clamp
Part no.: 50111497
  • Design of mounting device: Mounting clamp
  • Type of fastening, at device: Clampable
  • Type of fastening, at system: Through-hole mounting
  • Mounting device material: Plastic
Part no.: 50111497
Contains 2x M12 mounting nut
Suitable for product group Switching sensors, cylindrical
Suitable for Sensors with M8 design
Design Cylindrical
Dimension 32 mm
Inner diameter 8 mm
Standard designation, metal mounting device Nickel-plated brass
Housing color Silver
Design of mounting device Mounting clamp
Type of fastening, at system Screw type
Through-hole mounting
Type of fastening, at device Clampable with limit stop
insertable
Type of mounting device Clampable
With limit stop
Mounting device material Metal
Customs tariff number 83024900
ECLASS 5.1.4 27279202
ECLASS 8.0 27279202
ECLASS 9.0 27273701
ECLASS 10.0 27273701
ECLASS 11.0 27273701
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
Data sheet - Dimensioned drawing - pdf