A7-V1-MP1-DS-M7-T-100

Tower light

Part no.: 50138252

Icon Icon Icon
Series A7
Type of signaling Optical
Life expectancy > 100,000 h
Supply voltage UB 24 V, DC, 10 %
Current consumption, max. 70 mA
Number of connections 2 Piece(s)
Notes Protected against accidental interchanges: Actuation of the colors is performed via PINs, thus, the calotte position can be freely selected (see operating instructions).
The individual colors are actuated via VCC (PNP)
Function Light color programmable via actuation of wires
Voltage supply
Type of connection Cable, soldered to lens / open end
Cable length 1,500 mm
Number of conductors 6 -wire
Design Cylindrical
Dimension (Ø x L) 70 mm x 203 mm
Housing material Metal
Plastic
Metal housing Aluminum
Plastic housing PC-ABS
Net weight 313 g
Housing color Black
Gray
Type of fastening, at system Screw type / horizontal
Type of illuminant LED/24V
Lens modules 1 piece
Signal image Continuous or flashing light
Angle of radiation 360°
Ambient temperature, operation -10 ... 60 °C
Degree of protection IP 66, Only when mounted on a housing with the same degree of protection
Approvals CE
CSA
Customs tariff number 85318070
ECLASS 5.1.4 27371230
ECLASS 8.0 27371230
ECLASS 9.0 27371220
ECLASS 10.0 27371230
ECLASS 11.0 27371230
ECLASS 12.0 27371230
ECLASS 13.0 27371230
ECLASS 14.0 27371230
ECLASS 15.0 27371230
ETIM 5.0 EC001042
ETIM 6.0 EC001042
ETIM 7.0 EC001042
ETIM 8.0 EC001042
ETIM 9.0 EC001042
ETIM 10.0 EC001042
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf