A7-MW1

Tower light element

Part no.: 50137729

Results list: 1 products found
A7-MW2
Tower light element
Part no.: 50142896
  • Version: Angle, L-shape
  • Series: A7
Part no.: 50142896
Series A7
Contains 4x cheese head screws M5 x 20 / steel, galvanized
4x discs A5.3 / steel, galvanized
4x hex nuts M5 / steel, galvanized
4x spring washers M5 / steel, galvanized
Suitable for Tower light elements of the A7 – Advanced Series
Design L shape
Dimension (W x H x L) 75 mm x 70 mm x 68 mm
Net weight 215 g
Design of mounting device Angle, L-shape
Type of fastening, at system Through-hole mounting
Type of fastening, at device Screw type
Type of mounting device Rigid
Customs tariff number 73269098
ECLASS 5.1.4 27371233
ECLASS 8.0 27371233
ECLASS 9.0 27371232
ECLASS 10.0 27371233
ECLASS 11.0 27371233
ETIM 5.0 EC001153
ETIM 6.0 EC001153
ETIM 7.0 EC001153
3D-CAD model - zip