A7-MH1

Tower light element

Part no.: 50142455

Icon Icon Icon
Series A7
Type of connection Terminal
Type of terminal Tension spring technology
Design Cylindrical
Dimension (Ø x L) 70 mm x 47 mm
Housing material Plastic
Net weight 85 g
Housing color Black
Design of mounting device Horizontal mounting
Type of fastening, at system Screw type / horizontal
Module holder One side
Ambient temperature, operation -10 ... 60 °C
Degree of protection IP 66, Only when mounted on a housing with the same degree of protection
Approvals CSA
Customs tariff number 85318070
ECLASS 5.1.4 27371235
ECLASS 8.0 27371235
ECLASS 9.0 27371234
ECLASS 10.0 27371235
ECLASS 11.0 27371235
ECLASS 12.0 27371235
ECLASS 13.0 27371235
ECLASS 14.0 27371235
ECLASS 15.0 27371235
ETIM 5.0 EC001154
ETIM 6.0 EC001154
ETIM 7.0 EC001154
ETIM 8.0 EC001154
ETIM 9.0 EC001154
ETIM 10.0 EC001154
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf