US 60-450 W
Deflecting mirror
Contains | 2x M6 sliding block |
Type, columns and mirrors | Surface deflecting mirror |
Dimension (W x H x L) | 25 mm x 68 mm x 520 mm |
Net weight | 1,000 g |
Housing color | Yellow, RAL 1021 |
Type of fastening | Groove mounting Swivel mount |
Suitable for sensor | Stationary bar code readers |
Mirror length | 510 mm |
Mirror width | 60 mm |
Customs tariff number | 70099200 |
ECLASS 5.1.4 | 27279207 |
ECLASS 8.0 | 27279207 |
ECLASS 9.0 | 27273605 |
ECLASS 10.0 | 27273605 |
ECLASS 11.0 | 27273605 |
ECLASS 12.0 | 27273605 |
ECLASS 13.0 | 27273605 |
ECLASS 14.0 | 27273605 |
ECLASS 15.0 | 27273605 |
ETIM 5.0 | EC002467 |
ETIM 6.0 | EC002467 |
ETIM 7.0 | EC002467 |
ETIM 8.0 | EC002467 |
ETIM 9.0 | EC002467 |
ETIM 10.0 | EC002467 |