UMC-1900
Mirror column
Suitable for | COMPACTplus safety light curtains SOLID -4, -2 safety light curtains |
Type, columns and mirrors | Deflecting mirror column for safety light curtains |
Functions | Automatic resetting after mechanical impacts with special spring elements Complete mounting set for floor fixing included with delivery Continuous mirror surface for beam deflection of safety light curtains Easy installation, quick vertical and axial alignment in just a few steps Robust profile construction in high quality design |
Dimension (W x H x L) | 149.3 mm x 1,960 mm x 160 mm |
Housing material | Metal |
Metal housing | Diecast zinc |
Net weight | 8,000 g |
Housing color | Yellow, RAL 1021 |
Type of fastening | Floor mounting |
Mechanical reset function | Yes |
Exterior mounting of accessories | Rear |
Mirror length | 1,874 mm |
Customs tariff number | 70099200 |
ECLASS 8.0 | 27279207 |
ECLASS 9.0 | 27273605 |
ETIM 5.0 | EC002467 |
ETIM 6.0 | EC002467 |