UMC-1900-S2

Mirror column

Part no.: 549783

Available immediately

Series UMC
Contains Mounting kit for floor assembly
Suitable for MLC 500, MLC 300 safety light curtains
Type, columns and mirrors Deflecting mirror column for safety light curtains
Functions Adjustable, 3 directions
Automatic resetting after mechanical impacts with special spring elements
Continuous mirror surface for beam deflection of safety light curtains
Easy axial alignment
Glass mirror in extruded aluminum profile
Dimension (W x H x L) 160 mm x 1,960 mm x 149 mm
Housing material Metal
Metal housing Aluminum
Net weight 7,940 g
Housing color Black, RAL 9005
Yellow, RAL 1021
Type of fastening Floor mounting
Mounting plate
Mechanical reset function Yes
Exterior mounting of accessories Rear
Mirror length 1,870 mm
Customs tariff number 76042990
ECLASS 5.1.4 27279207
ECLASS 8.0 27279207
ECLASS 9.0 27273605
ECLASS 10.0 27273605
ECLASS 11.0 27273605
ECLASS 12.0 27273605
ECLASS 13.0 27273605
ECLASS 14.0 27273605
ECLASS 15.0 27273605
ETIM 5.0 EC002467
ETIM 6.0 EC002467
ETIM 7.0 EC002467
ETIM 8.0 EC002467
ETIM 9.0 EC002467
ETIM 10.0 EC002467
3D-CAD model - UMC-1900-S2 - zip
Data sheet - pdf
Mounting instructions - pdf
Mounting instructions - Bohrschablone / drilling jig - pdf