UMC-1304-S2

Mirror column

Part no.: 549793

Available immediately

Series UMC
Number of individual mirrors 4 Piece(s)
Contains Mounting kit for floor assembly
Suitable for MLD 500, MLD 300 multiple light beam safety devices
Type, columns and mirrors Deflecting mirror column for multiple light beam safety devices
Functions Adjustable, 3 directions
Automatic resetting after mechanical impacts with special spring elements
Easy axial alignment
Precise alignment of the individual mirrors in all 3 axes
Simple height adjustment of the mirrors
Dimension (W x H x L) 160 mm x 1,360 mm x 149 mm
Housing material Metal
Plastic
Metal housing Aluminum
Net weight 5,890 g
Housing color Black, RAL 9005
Yellow, RAL 1021
Type of fastening Floor mounting
Mounting plate
Mechanical reset function Yes
Column height without foot 1,300 mm
Exterior mounting of accessories Rear
Center-to-center spacing of individual mirrors 300 mm
Customs tariff number 76042990
ECLASS 5.1.4 27279207
ECLASS 8.0 27279207
ECLASS 9.0 27273605
ECLASS 10.0 27273605
ECLASS 11.0 27273605
ECLASS 12.0 27273605
ECLASS 13.0 27273605
ECLASS 14.0 27273605
ECLASS 15.0 27273605
ETIM 5.0 EC002467
ETIM 6.0 EC002467
ETIM 7.0 EC002467
ETIM 8.0 EC002467
ETIM 9.0 EC002467
ETIM 10.0 EC002467
3D-CAD model - UMC-1304-S2 - zip
Data sheet - pdf
Alignment template - bottom / upper center mirror - pdf
Alignment template - top mirror / lower center mirror - pdf
Mounting instructions - pdf
Mounting instructions - Bohrschablone / drilling jig - pdf