UMC-1300

Mirror column

Part no.: 549713

Results list: 1 products found
UMC-1300-S2
Mirror column
Part no.: 549781
  • Mirror length: 1,270 mm
Part no.: 549781

Available immediately

Suitable for COMPACTplus safety light curtains
SOLID -4, -2 safety light curtains
Type, columns and mirrors Deflecting mirror column for safety light curtains
Functions Automatic resetting after mechanical impacts with special spring elements
Complete mounting set for floor fixing included with delivery
Continuous mirror surface for beam deflection of safety light curtains
Easy installation, quick vertical and axial alignment in just a few steps
Robust profile construction in high quality design
Dimension (W x H x L) 149.3 mm x 1,360 mm x 160 mm
Housing material Metal
Metal housing Diecast zinc
Net weight 8,000 g
Housing color Yellow, RAL 1021
Type of fastening Floor mounting
Mechanical reset function Yes
Exterior mounting of accessories Rear
Mirror length 1,274 mm
Customs tariff number 70099200
ECLASS 8.0 27279207
ECLASS 9.0 27273605
ETIM 5.0 EC002467
ETIM 6.0 EC002467
Data sheet - pdf