UM60-1200

Deflecting mirror

Part no.: 529612

Available immediately

Series UM
Type, columns and mirrors Deflecting mirror on the rear side
Dimension (W x H x L) 25 mm x 68 mm x 1,270 mm
Net weight 2,300 g
Housing color Yellow, RAL 1021
Type of fastening Groove mounting
Swivel mount
Suitable for sensor MLC 500, MLC 300 safety light curtains
Protected field height up to 1,200 mm
Mirror length 1,260 mm
Customs tariff number 70099200
ECLASS 5.1.4 27279207
ECLASS 8.0 27279207
ECLASS 9.0 27273605
ECLASS 10.0 27273605
ECLASS 11.0 27273605
ECLASS 12.0 27273605
ECLASS 13.0 27273605
ECLASS 14.0 27273605
ECLASS 15.0 27273605
ETIM 5.0 EC002467
ETIM 6.0 EC002467
ETIM 7.0 EC002467
ETIM 8.0 EC002467
ETIM 9.0 EC002467
ETIM 10.0 EC002467
3D-CAD model - zip