TL305-AC.MB1
Tower light element
Series | TL 305-AC |
Suitable for | TL 305 tower lights TL 305-IOL tower lights |
Design | L shape |
Housing material | Stainless steel |
Net weight | 49 g |
Design of mounting device | Angle, L-shape |
Type of fastening, at system | Screw type |
Type of fastening, at device | Through-hole mounting |
Type of mounting device | Rigid |
Fork length 1 | 62 mm |
Fork length 2 | 58 mm |
Angle, L-shape | 90° |
Customs tariff number | 76169990 |
ECLASS 5.1.4 | 27371234 |
ECLASS 8.0 | 27371234 |
ECLASS 9.0 | 27371234 |
ECLASS 10.0 | 27371234 |
ECLASS 11.0 | 27371234 |
ECLASS 12.0 | 27371234 |
ECLASS 13.0 | 27371234 |
ECLASS 14.0 | 27371234 |
ECLASS 15.0 | 27371234 |
ETIM 5.0 | EC001259 |
ETIM 6.0 | EC001259 |
ETIM 7.0 | EC001259 |
ETIM 8.0 | EC001259 |
ETIM 9.0 | EC001259 |
ETIM 10.0 | EC001259 |