SYS-HAMT-P1-000-001
Safety relay
Application | IIII-muting as replacement for MSI-m/R, MSI-mE/R, MSI-mx/Rx, MSI-mxE/Rx |
Functions | "Muting" signal output "System error" signal output Cross circuit monitoring Dynamic contactor monitoring (EDM), selectable Muting time monitoring (10 min / 100 h) PC diagnostics interface Start/restart interlock (RES) Static contactor monitoring (EDM) |
SILCL | 3, IEC/EN 62061 |
Performance Level (PL) | e, EN ISO 13849-1 |
Mission time | 20 years, EN ISO 13849-1 |
Category | Up to 4 (depending on the category of the upstream protective device), EN ISO 13849 |
Number of safety-related switching outputs (OSSDs) | 3 Piece(s) |
Type | Safety-related switching output OSSD |
Voltage type | AC/DC |
Switching element | Relay, NO |
Switching element | Relay, NO |
Switching element | Relay, NO |
Connectible safety sensors (AOPDs) | up to 2 AOPD type 4 |
Connectible electro-mechanical safety devices | E-Stop command devices, 1 and 2-channel Safety switches |
Type of connection | Terminal |
Type of terminal | Screw terminal |
Design | Cubic |
Dimension (W x H x L) | 67.5 mm x 99 mm x 111.5 mm |
Net weight | 408 g |
Housing color | Red |
Number of connectible AOPDs of type 4, category 4 | 2 Piece(s) |
Number of additionally connectible safety switch, category 4 | 2 |
Degree of protection | IP 20 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27371800 |
ECLASS 8.0 | 27371819 |
ECLASS 9.0 | 27371819 |
ECLASS 10.0 | 27371819 |
ECLASS 11.0 | 27371819 |
ECLASS 12.0 | 27371819 |
ECLASS 13.0 | 27371819 |
ECLASS 14.0 | 27371819 |
ECLASS 15.0 | 27371819 |
ETIM 5.0 | EC001449 |
ETIM 6.0 | EC001449 |
ETIM 7.0 | EC001449 |
ETIM 8.0 | EC001449 |
ETIM 9.0 | EC001449 |
ETIM 10.0 | EC001449 |