SLE46CI-70.K4/4P
Single light beam safety device receiver
Series | 46C |
Functions | Alignment indicator Diagnostic output |
Type | 4, IEC/EN 61496, in combination with MSI-TRMB safety relay, In combination with MSI-TRMB safety relay |
SIL | 3, IEC 61508, in combination with MSI-TRMB safety relay, In combination with MSI-TRMB safety relay |
SILCL | 3, IEC/EN 62061, in combination with MSI-TRMB safety relay, In combination with MSI-TRMB safety relay |
Performance Level (PL) | e, EN ISO 13849-1:2008, In combination with MSI-TRMB safety relay |
MTTFd | 900 years, EN ISO 13849-1 |
Mission time | 20 years, EN ISO 13849-1 |
Category | 4, EN ISO 13849:2008, In combination with MSI-TRMB safety relay |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 24 V, DC, -20 ... 20 %, Incl. residual ripple |
Residual ripple | 10 %, From UB |
Open-circuit current | 0 ... 15 mA |
Number of digital switching outputs | 2 Piece(s) |
Switching voltage high, min. | 22 V |
Switching voltage low, max. | 2 V |
Switching voltage, type. | 23 V |
Voltage type | DC |
Switching current, max. | 100 mA |
Switching voltage | high: ≥(UB-2V) low: ≤ 2 V |
Switching element | Transistor, PNP |
Switching principle | Dark switching |
Function | Diagnostic output |
Switching element | Transistor, PNP |
Switching principle | Light switching |
Function | Switching output |
Switching frequency | 250 Hz |
Response time | 2.5 ms |
Readiness delay | 300 ms |
Number of connections | 1 Piece(s) |
Function | Signal OUT Voltage supply |
Type of connection | Cable |
Cable length | 2,000 mm |
Sheathing material | PUR |
Number of conductors | 4 -wire |
Wire cross section | 0.21 mm² |
Design | Cubic |
Dimension (W x H x L) | 20.5 mm x 76.3 mm x 44 mm |
Housing material | Plastic |
Plastic housing | PC-PBT |
Lens cover material | Plastic / PMMA |
Net weight | 100 g |
Housing color | Yellow |
Type of fastening | Through-hole mounting |
Compatibility of materials | ECOLAB |
Type of display | LED |
Number of LEDs | 2 Piece(s) |
Ambient temperature, operation | -30 ... 60 °C |
Ambient temperature, storage | -30 ... 70 °C |
Degree of protection | IP 67 IP 69K |
Protection class | III, Rating voltage 50 V |
Approvals | c TÜV NRTL US c UL US |
Standards applied | IEC 60947-5-2, IEC/EN 61496 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27272701 |
ECLASS 8.0 | 27272701 |
ECLASS 9.0 | 27272701 |
ECLASS 10.0 | 27272701 |
ECLASS 11.0 | 27272701 |
ECLASS 12.0 | 27272701 |
ECLASS 13.0 | 27272701 |
ECLASS 14.0 | 27272701 |
ECLASS 15.0 | 27272701 |
ETIM 5.0 | EC001831 |
ETIM 6.0 | EC001831 |
ETIM 7.0 | EC001831 |
ETIM 8.0 | EC001831 |
ETIM 9.0 | EC001831 |
ETIM 10.0 | EC001831 |