Sensor cover CU
Cover plate
Type | Protective cover |
Suitable for | RSL 400 |
Net weight | 85 g |
Housing color | Black |
Material | Plastic |
Customs tariff number | 39269097 |
ECLASS 5.1.4 | 27279290 |
ECLASS 8.0 | 27279290 |
ECLASS 9.0 | 27279090 |
ECLASS 10.0 | 27272791 |
ECLASS 11.0 | 27273692 |
ECLASS 12.0 | 27273692 |
ECLASS 13.0 | 27273692 |
ECLASS 14.0 | 27273692 |
ECLASS 15.0 | 27273692 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |