Safety Sticker Set
Stick-on label
Description | Safety notices "Regular function test of the protective device" |
Details | Stickers, 13 foils in one polybag |
Dimension (W x H x L) | 100 mm x 210 mm |
Net weight | 35 g |
Material | Adhesive paper (silver coated), matt, permanently adhesive |
Languages | Chinese (simplified) Czech English French German Italian Korean Polish Portuguese Russian Spanish Swedish Turkish |
Customs tariff number | 48114190 |
ECLASS 5.1.4 | 27279290 |
ECLASS 8.0 | 27279290 |
ECLASS 9.0 | 27279090 |
ECLASS 10.0 | 27273692 |
ECLASS 11.0 | 27273692 |
ECLASS 12.0 | 27273692 |
ECLASS 13.0 | 27273692 |
ECLASS 14.0 | 27273692 |
ECLASS 15.0 | 27273692 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |