S400-M4M12-B
Safety hinge switch
Series | S400 |
Functions | Integration in control circuits up to category4 in accordance with EN ISO 13849-1 Locking device without guard interlocking according to EN ISO 14119 Mechanical hinge with integrated safety switch |
Mission time | 20 years, EN ISO 13849-1 |
B10d | 2,000,000 number of cycles |
Usage category at DC 13 | Ue 24 V, Ie 2 A, EN 60947-5-1 |
Usage category at AC 15 | Ue 24 V, Ie 2 A, EN 60947-5-1 |
Contact allocation | 2NC + 1NO |
Contact opening | Force-fit |
Short circuit protected | 500 V, 2 A, type gG, IEC 60269-1 |
Rated insulation voltage | 30 V AC, 36 V DC |
Conventional thermal current, max. | 2 A |
Number of connections | 1 Piece(s) |
Function | Contact connection |
Type of connection | Connector |
Thread size | M12 |
Material | Metal |
No. of pins | 8 -pin |
Design | Cubic |
Dimension (W x H x L) | 49 mm x 22.5 mm x 100.6 mm |
Housing material | Metal |
Metal housing | ZAMAK |
Electrical contact material | Silver alloy |
Net weight | 300 g |
Housing color | Silver |
Type of fastening | Mounting plate Mounting thread |
Side of cable entry | From below (with left installation) |
Switch type | Interlock device without guard interlocking, ISO 14119 |
Switching principle | Slow-action contact |
Axial stress | 1,500 N·m |
Radial stress | 1,000 N·m |
Torsional stress | 25 N·m |
Mechanical life time | 1,000,000 actuation cycles, IEC 6047-5-1 |
Actuation frequency, max. | 1,200 per hour, IEC 6047-5-1 |
Internal actuator | Safety switch in hinge, encapsulated |
Actuating path (angle) with forced separation | 4 N, From set switching point |
Actuation angle, max. | 180 ° |
Ambient temperature, operation | -25 ... 80 °C |
Degree of contamination | 3, EN 60947-1 |
Degree of protection | IP 67 IP 69K |
Approvals | IMQ c UL US |
Customs tariff number | 85369095 |
ECLASS 5.1.4 | 27272690 |
ECLASS 8.0 | 27270609 |
ECLASS 9.0 | 27270609 |
ECLASS 10.0 | 27270609 |
ECLASS 11.0 | 27270609 |
ECLASS 12.0 | 27272608 |
ECLASS 13.0 | 27272608 |
ECLASS 14.0 | 27272608 |
ECLASS 15.0 | 27272608 |
ETIM 5.0 | EC002591 |
ETIM 6.0 | EC002591 |
ETIM 7.0 | EC002591 |
ETIM 8.0 | EC002591 |
ETIM 9.0 | EC002591 |
ETIM 10.0 | EC002591 |