RSL430-XL
Safety laser scanner
Series | RSL 400 |
Application | Mobile danger zone guarding Mobile side guarding Stationary access guarding Stationary danger zone guarding |
Functions | Data output, configurable Dynamic contactor monitoring (EDM), selectable E-stop linkage Four-field mode Safe time delay, internal Start/restart interlock (RES), selectable |
Type | 3, IEC/EN 61496 |
SIL | 2, IEC 61508 |
SILCL | 2, IEC/EN 62061 |
Performance Level (PL) | d, EN ISO 13849-1 |
PFHD | 9E-08 per hour |
Mission time | 20 years, EN ISO 13849-1 |
Category | 3, EN ISO 13849 |
Resolution (adjustable) | 30/40/50/60/70/150 mm |
Minimum adjustable range | 50 mm |
Number of field pairs, switchable | 10 + 10 |
Number of quads, switchable | 10 + 10 |
Number of protective functions | 2 Piece(s) |
Number of independent sensor configurations | 2 |
Diffuse reflection, min. | 1.8 % |
Operating range | 0 ... 8.25 m |
Number of field pairs | 10 + 10 |
Operating range | 0 ... 20 m |
Object size | 150 mm x 150 mm |
Diffuse reflection, min. | 10 % |
Light source | Laser, Infrared |
Wavelength | 905 nm |
Laser class | 1, IEC/EN 60825-1:2014 |
Transmitted-signal shape | Pulsed |
Repetition frequency | 90 kHz |
Angular resolution | 0.1 ° |
Scanning angle | 270 ° |
Protective circuit | Overvoltage protection |
Supply voltage UB | 24 V, DC, -30 ... 20 % |
Current consumption (without load), max. | 700 mA, (use power supply unit with 3 A) |
Power consumption, max. | 17 W, For 24 V, plus output load |
Number of safety-related switching outputs (OSSDs) | 4 Piece(s) |
Type | Safety-related switching output OSSD |
Switching voltage high, min. | 20.8 V |
Switching voltage low, max. | 2 V |
Voltage type | DC |
Switching element | Transistor, PNP |
Switching element | Transistor, PNP |
Switching element | Transistor, PNP |
Switching element | Transistor, PNP |
Response time | 80 ms, ≥ |
Type | Bluetooth, Ethernet, USB |
Function | Configuration/parametization TCP/IP |
Connection | M12 connector, 4-pin, D-coded |
Function | Configuration/parametization |
Frequency band | 2,400 ... 2,483.5 MHz |
Radiated transmitting power | Max. 4.5 dBm (2.82 mW), class 2 |
Function | Configuration/parametization |
Connection | USB 2.0 mini-B, socket |
Transmission speed, max. | 12 Mbit/s |
Cable length | ≤ 5m Longer cable lengths are possible using active cables. |
Cable resistance, max. | 15 Ω |
Dimension (W x H x L) | 140 mm x 149 mm x 140 mm |
Housing material | Metal Plastic |
Metal housing | Diecast zinc |
Lens cover material | Plastic/PC |
Net weight | 2,000 g |
Housing color | Yellow, RAL 1021 |
Type of fastening | Mounting plate Through-hole mounting Via optional mounting device |
Type of display | Alphanumerical display LED indicator |
Number of LEDs | 6 Piece(s) |
Type of configuration | Software Sensor Studio |
Operational controls | Software Sensor Studio |
Ambient temperature, operation | 0 ... 50 °C |
Ambient temperature, storage | -20 ... 60 °C |
Relative humidity (non-condensing) | 15 ... 95 % |
Degree of protection | IP 65 |
Protection class | III, EN 61140 |
Approvals | TÜV Süd c TÜV Süd US c UL US |
Test procedure for EMC in accordance with standard | DIN 40839-1/3 EN 61496-1 |
Test procedure for oscillation in accordance with standard | EN 60068-2-6 |
Test procedure for continuous shock in accordance with standard | IEC 60068-2-29 |
US patents | US 7,656,917 B US 7,696,468 B US 8,520,221 B US 10,304,307B |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27279290 |
ECLASS 8.0 | 27279290 |
ECLASS 9.0 | 27272705 |
ECLASS 10.0 | 27272791 |
ECLASS 11.0 | 27272791 |
ECLASS 12.0 | 27272791 |
ECLASS 13.0 | 27272791 |
ECLASS 14.0 | 27272791 |
ECLASS 15.0 | 27272791 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002550 |
ETIM 7.0 | EC002550 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |