RKU 8/24-400-S12
Ultrasonic retro-reflective photoelectric sensor
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | 8 |
Operating principle | Reflection principle |
Operating range | 0 ... 0.4 m |
Operating range | Guaranteed operating range |
Ultrasonic frequency | 300 kHz |
Shape of sound lobe | standard |
Direction of beam | Front |
Supply voltage UB | 20 ... 30 V, DC |
Residual ripple | From UB |
Number of digital switching outputs | 2 Piece(s) |
Switching element | Transistor, PNP |
Switching principle | NC contact/NO contact |
Switching element | Transistor, NPN |
Switching principle | NC contact/NO contact |
Switching frequency | 8 Hz |
Response time | 62.5 ms |
Function | Signal OUT Sync-input Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Design | Cubic |
Dimension (W x H x L) | 15 mm x 15 mm x 38 mm |
Housing material | Metal |
Metal housing | Diecast zinc |
Net weight | 70 g |
Type of fastening | Dovetail grooves Mounting thread Through-hole mounting Via optional mounting device |
Type of display | LED |
Number of LEDs | 2 Piece(s) |
Operational controls | Step switch |
Ambient temperature, operation | -25 ... 70 °C |
Ambient temperature, storage | -40 ... 80 °C |
Degree of protection | IP 67 |
Protection class | III |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27272802 |
ECLASS 9.0 | 27272802 |
ETIM 5.0 | EC001849 |
ETIM 6.0 | EC001849 |