RK46C.DXL3/2N-M12
Unpolarized retro-reflective photoelectric sensor
Series | 46C |
Operating principle | Reflection principle |
Application | Detection of irregular objects on conveyor belt Detection of objects with openings Detection of stretch-wrapped objects |
Switching distance Sn | 0 ... 4,000 mm |
Special version | Extra long light spot (XL) |
Operating range | 0.4 ... 4 m, With reflector TK(S) 100x100 |
Operating range | Guaranteed operating range |
Operating range limit | 0.4 ... 5.2 m, With reflector TK(S) 100x100 |
Operating range limit | Typical operating range |
Measurement field length | 60 mm |
Type of detection range | Light-band 40-60 mm |
Light source | LED, Red |
Wavelength | 620 nm |
Transmitted-signal shape | Pulsed |
LED group | Exempt group (in acc. with EN 62471) |
Minimum object size | 8 mm |
Protective circuit | Polarity reversal protection Short circuit protected Transient protection |
Supply voltage UB | 10 ... 30 V, DC, Incl. residual ripple |
Residual ripple | 0 ... 15 %, From UB |
Open-circuit current | 0 ... 20 mA |
Number of digital switching outputs | 2 Piece(s) |
Switching element | Transistor, NPN |
Switching principle | Light switching |
Switching element | Transistor, NPN |
Switching principle | Dark switching |
Switching frequency | 250 Hz |
Response time | 2 ms |
Readiness delay | 300 ms |
Number of connections | 1 Piece(s) |
Function | Signal OUT Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Plastic |
No. of pins | 4 -pin |
Encoding | A-coded |
Design | Cubic |
Dimension (W x H x L) | 20.5 mm x 76.3 mm x 44 mm |
Housing material | Plastic |
Plastic housing | PC-PBT |
Lens cover material | Plastic / PMMA |
Net weight | 60 g |
Housing color | Red |
Type of fastening | Through-hole mounting Via optional mounting device |
Compatibility of materials | ECOLAB |
Type of display | LED |
Number of LEDs | 2 Piece(s) |
Operational controls | Teach button |
Function of the operational control | Light/dark switching Sensitivity adjustment |
Ambient temperature, operation | -40 ... 60 °C |
Ambient temperature, storage | -40 ... 70 °C |
Degree of protection | IP 67 IP 69K |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 10.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ECLASS 13.0 | 27270902 |
ECLASS 14.0 | 27270902 |
ECLASS 15.0 | 27270902 |
ETIM 5.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 8.0 | EC002717 |
ETIM 9.0 | EC002717 |
ETIM 10.0 | EC002717 |