RK 93/4-60 S,6000

Energetic diffuse sensor

Part no.: 50009473

Available immediately

Results list: 1 products found
RK 93/4-60 L
Energetic diffuse sensor
Part no.: 50022192
  • Series: 93
  • Operating principle: Diffuse reflection principle
  • Operating range, max.: 0 ... 0.06 m
  • Design: Cubic
Part no.: 50022192

Available immediately

Series 93
Operating principle Diffuse reflection principle
Special version V-optics
Operating range 0 ... 0.06 m
Operating range Guaranteed operating range
Operating range limit 0 ... 0.065 m
Operating range limit Typical operating range
Light source LED, Infrared
Type of light spot geometry Round
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Power consumption, max. 0.6 W
Number of digital switching outputs 1 Piece(s)
Switching element Transistor, PNP
Switching principle Light switching
Switching frequency 250 Hz
Response time 2 ms
Type of connection Standard plug
Cable length 6,000 mm
Number of conductors 3 -wire
Dimension (W x H x L) 20 mm x 60 mm x 44 mm
Housing material Metal
Metal housing Diecast zinc
Lens cover material Glass
Net weight 170 g
Type of display LED
Ambient temperature, operation -20 ... 60 °C
Ambient temperature, storage -30 ... 70 °C
Degree of protection IP 65
Protection class I
Approvals c UL US
Standards applied EN 60947-5-2 (German version)
Customs tariff number 85365019
ECLASS 5.1.4 27270903
ECLASS 8.0 27270903
ECLASS 9.0 27270903
ECLASS 10.0 27270903
ECLASS 11.0 27270903
ECLASS 12.0 27270903
ECLASS 13.0 27270903
ECLASS 14.0 27270903
ECLASS 15.0 27270903
ETIM 5.0 EC001821
ETIM 6.0 EC001821
ETIM 7.0 EC001821
ETIM 8.0 EC001821
ETIM 9.0 EC001821
ETIM 10.0 EC001821
EPLAN macro - edz