RK 72/4-200 L.2

Energetic diffuse sensor

Part no.: 50109617

Results list: 3 products found
HT3CI.X/4P-M8
Diffuse sensor with background suppression
Part no.: 50143277
  • Series: 3C
  • Operating principle: Diffuse reflection principle with background suppr...
  • Operating range, max.: 0.005 ... 0.2 m
  • Design: Cubic
Part no.: 50143277

Available immediately

SET HT3CIX4P200M12BTX003M572
Diffuse sensor with background suppression set
Part no.: 50145441
  • Series: 3C
  • Operating principle: Diffuse reflection principle with background suppr...
  • Operating range, max.: 0.005 ... 0.2 m
  • Design: Cubic
Part no.: 50145441

Available immediately

HT3CI.X/4P-200-M12
Diffuse sensor with background suppression
Part no.: 50143278
  • Series: 3C
  • Operating principle: Diffuse reflection principle with background suppr...
  • Operating range, max.: 0.005 ... 0.2 m
  • Design: Cubic
Part no.: 50143278

Available immediately

Series 72
Operating principle Diffuse reflection principle
Application Detection of non-transparent labels
Operating range Guaranteed operating range
Operating range, white 90% 0 ... 0.2 m
Operating range, gray 18% 0.008 ... 0.14 m
Operating range, black 6% 0.01 ... 0.11 m
Operating range limit, white 90% 0 ... 3.4 m
Operating range limit, gray 18% 0.008 ... 0.25 m
Operating range limit, black 6% 0.01 ... 0.2 m
Operating range limit Typical operating range
Light source LED, Infrared
Wavelength 880 nm
LED group 1
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 12 ... 30 V, DC
Number of digital switching outputs 1 Piece(s)
Switching element Transistor, PNP
Switching principle Light/dark switchable
Switching frequency 150 Hz
Response time 3.3 ms
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 4 -pin
Encoding A-coded
Dimension (W x H x L) 15 mm x 94 mm x 35 mm
Housing material Metal
Metal housing Diecast zinc
Lens cover material Glass
Net weight 150 g
Housing color Red
Type of fastening Front mounting with thread
Through-hole mounting
Via optional mounting device
Type of display LED
Operational controls 270° potentiometer
Ambient temperature, operation -20 ... 60 °C
Ambient temperature, storage -30 ... 70 °C
Degree of protection IP 67
Customs tariff number 85365019
ECLASS 5.1.4 27270903
ECLASS 8.0 27270903
ECLASS 9.0 27270903
ECLASS 10.0 27270903
ECLASS 11.0 27270903
ETIM 5.0 EC001821
ETIM 6.0 EC001821
ETIM 7.0 EC001821
Data sheet - pdf