REF 6-S-26x280
Reflector
Design | Rectangular |
Direction independent | No |
Triple reflector size | 0.3 mm |
Mounting dimension, width | 24.5 mm |
Mounting dimension, height | 278 mm |
Mounting dimension, thickness | 9.4 mm |
Reflective surface, height | 276 mm |
Reflective surface, width | 22 mm |
Reflective surface, additional note | In the reflective surface, there may be a dividing line of max. 1 mm |
Reflector material | Plastic |
Material of base material | Plastic |
Polarization-changing | Yes |
Chemical designation, reflector material | PMMA8N |
Structure, active surface | Mikrotriple |
Net weight | 30 g |
Type of fastening | M4 threaded pin |
Ambient temperature, operation | -40 ... 70 °C |
Degree of protection | IP 67 |
Customs tariff number | 90029000 |
ECLASS 5.1.4 | 27279203 |
ECLASS 8.0 | 27279203 |
ECLASS 9.0 | 27273601 |
ECLASS 10.0 | 27273601 |
ECLASS 11.0 | 27273601 |
ECLASS 12.0 | 27273601 |
ECLASS 13.0 | 27273601 |
ECLASS 14.0 | 27273601 |
ECLASS 15.0 | 27273601 |
ETIM 5.0 | EC002467 |
ETIM 6.0 | EC002467 |
ETIM 7.0 | EC002467 |
ETIM 8.0 | EC002467 |
ETIM 9.0 | EC002467 |
ETIM 10.0 | EC002467 |