PSC-2500-S2
Protective screen
Contains | 2 pcs PSC protective screen |
Suitable for | UDC-S2, DC-S2 device columns |
Dimension | 2,480 mm |
Net weight | 1,190 g |
Protective screen material | PMMA, gray |
Customs tariff number | 39205100 |
ECLASS 5.1.4 | 27279290 |
ECLASS 8.0 | 27279290 |
ECLASS 9.0 | 27279090 |
ECLASS 10.0 | 27273792 |
ECLASS 11.0 | 27273792 |
ECLASS 12.0 | 27273792 |
ECLASS 13.0 | 27273792 |
ECLASS 14.0 | 27273792 |
ECLASS 15.0 | 27273792 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |