Light section sensors for object detection
Switching light section sensors are designed to perform scanning, two-dimensional object detection along a laser line. They are especially well suited for completeness monitoring or product monitoring in the case of multiple track transport. The short measurement time and the detection range from 200 to 800 mm enable an inspection of the content at a high throughput rate even with deep containers. The internal data processing offers programming and differentiation of 16 different object types, thereby conserving control capacity. Complex detection tasks can be solved with one sensor. The compact housing ensures high flexibility during installation and saves installation space.
Overview
Article list
Article list
Product selector
Filter
Results list: 4 products found
Part data of: 10/04/2025