Sensors for distance measurement with high precision
These optical distance sensors set standards for an economical solution in precision and operating comfort thanks to fast commissioning. The high resolution and accuracy is achieved at short range using triangulation measurement; here, the distance is determined based on the angle. Owing to their high resolution, these sensors are ideal for object measurement or quality control. These sensors enable accurate measurements even under difficult conditions, e.g., with glossy objects, partially with display. The distance sensors reveal their enormous potential for precision when used in combination with digital interfaces.
Overview
Article list
Article list
Product selector
Filter
Results list: 54 products found
ODS9L1.8/L6X-1050,200-M12
Optical distance sensor
Part no.:
50151569
- Series: 9
- Measurement range, max.: 50 ... 1,050 mm
- Interface: IO-Link
ODS9L2.8/LAK-1050-M12
Optical distance sensor
Part no.:
50151568
- Series: 9
- Measurement range, max.: 50 ... 1,050 mm
- Analog output: Analog output, Configurable, factory setting: curr...
- Interface: IO-Link
ODS9L1.8/LAK-650-M12
Optical distance sensor
Part no.:
50147809
- Series: 9
- Measurement range, max.: 50 ... 650 mm
- Analog output: Analog output, Configurable, factory setting: curr...
- Interface: IO-Link
ODS9L2.8/L6X-1050-M12
Optical distance sensor
Part no.:
50147694
- Series: 9
- Measurement range, max.: 50 ... 1,050 mm
- Interface: IO-Link
ODS9L1.8/LAK-1050-M12
Optical distance sensor
Part no.:
50146971
- Series: 9
- Measurement range, max.: 50 ... 1,050 mm
- Analog output: Analog output, Configurable, factory setting: curr...
- Interface: IO-Link
ODS9L1.8/LAK-100-M12
Optical distance sensor
Part no.:
50146442
- Series: 9
- Measurement range, max.: 50 ... 100 mm
- Analog output: Analog output, Configurable, factory setting: curr...
- Interface: IO-Link
ODS9L2.8/LKA.02-450-M12
Optical distance sensor
Part no.:
50142241
- Series: 9
- Measurement range, max.: 50 ... 450 mm
- Analog output: Analog output, Voltage
- Interface: IO-Link
ODS9L2.8/LAK.P-450-M12
Optical distance sensor
Part no.:
50141870
- Series: 9
- Measurement range, max.: 50 ... 450 mm
- Analog output: Analog output, Configurable, factory setting: curr...
- Interface: IO-Link
ODS9L1.8/LAK-450-M12
Optical distance sensor
Part no.:
50141322
- Series: 9
- Measurement range, max.: 50 ... 450 mm
- Analog output: Analog output, Configurable, factory setting: curr...
- Interface: IO-Link
ODS9L2.8/LQZ-650-M12
Optical distance sensor
Part no.:
50138330
- Series: 9
- Measurement range, max.: 50 ... 650 mm
- Interface: RS 485
ODS9L2.8/LQZ-450-M12
Optical distance sensor
Part no.:
50138329
- Series: 9
- Measurement range, max.: 50 ... 450 mm
- Interface: RS 485
ODS9L2.8/LQZ-100-M12
Optical distance sensor
Part no.:
50138328
- Series: 9
- Measurement range, max.: 50 ... 100 mm
- Interface: RS 485
Part data of: 10/04/2025