Simple Vision sensor
As easy to use as an optical sensor and as powerful as a camera system: The Simple Vision product range offers quick and uncomplicated entry into image processing used in industrial automation. The high-performance code reading algorithm of the DCR 1048i ensures extremely high reading rates and the sensor optionally has an enhanced algorithm specially intended for DPM codes.
Overview
Article list
Article list
Product selector
Filter
0,5 mm
0,5 mm
0,5
2.000 mm
2.000 mm
2.000
Results list: 3 products found
DCR 1048i ADJ-8F4-102-M4-TOCV
Stationary 2D-code reader
Part no.:
50152987
- Code types, readable: Code 39, 2/5 Hong Kong, 2/5 IATA, 2/5 Interleaved,...
- Interface: Ethernet, PROFINET
DCR 1048i ADJ-8F4-102-M4
Stationary 2D-code reader
Part no.:
50147803
- Code types, readable: Code 39, 2/5 Hong Kong, 2/5 IATA, 2/5 Interleaved,...
- Interface: Ethernet, PROFINET
DCR 1048i ADJ-8F4-102-M4-TDPM
Stationary 2D-code reader
Part no.:
50147801
- Code types, readable: 2/5 Hong Kong, 2/5 IATA, 2/5 Interleaved, 2/5 Matr...
- Interface: Ethernet, PROFINET
Part data of: 16/04/2025