Rod mounts
Selection of rod mounts for the simple and fast mounting of a sensor on the machine or system. Versions in galvanized material or stainless steel in different sizes for various sensors.
Overview
Article list
Article list
Product selector
Filter
Results list: 62 products found
BTU 0110M-D12
Mounting device
Part no.:
50146204
- Design of mounting device: Mounting system
- Type of fastening, at device: Screw type
- Type of fastening, at system: For 12 mm rod
- Mounting device material: Metal
BTU 053M.5F-D12-T
Mounting system
Part no.:
50145361
- Design of mounting device: Mounting system
- Type of fastening, at device: For 12 mm rod
- Type of fastening, at system: Screw type
- Mounting device material: Stainless steel
BTU 330M-1
Mounting device
Part no.:
50144299
- Design of mounting device: Mounting system
- Type of fastening, at device: Screw type
- Type of fastening, at system: For 10-16Â mm rods
- Mounting device material: Metal
BTU 934M-VKT+L-90
Reflector
Part no.:
50142993
- Design of mounting device: Mounting system
- Type of fastening, at device: Pre-mounted reflector
- Type of fastening, at system: Square rod 10 mm, For 9-12Â mm rods, Sheet metal mo...
- Mounting device material: Metal
BTU 935M-D12
Reflector
Part no.:
50142990
- Design of mounting device: Mounting system
- Type of fastening, at device: Pre-mounted reflector
- Type of fastening, at system: For 12 mm rod, Sheet-metal mounting
- Mounting device material: Metal
BTU 305M-D12
Mounting system
Part no.:
50142988
- Design of mounting device: Mounting system
- Type of fastening, at device: Screw type, Suited for M3 screws, Suited for M4 sc...
- Type of fastening, at system: For 12 mm rod, Sheet-metal mounting
- Mounting device material: Metal
BTU D12M-L-200
Rod
Part no.:
50142208
- Design of mounting device: Rod
- Type of fastening, at device: Clampable
- Type of fastening, at system: Clampable
- Mounting device material: Metal
BTU 300M-D12-90
Rod mounting
Part no.:
50142207
- Design of mounting device: Mounting system
- Type of fastening, at device: Screw type, Suited for M4 screws
- Type of fastening, at system: For 12 mm rod, Sheet-metal mounting
- Mounting device material: Metal
BTU D12M-L-140
Rod
Part no.:
50135446
- Design of mounting device: Rod
- Type of fastening, at device: Clampable
- Type of fastening, at system: Clampable
- Mounting device material: Metal
BTU 360-D30
Rod mounting
Part no.:
50132606
- Design of mounting device: Mounting system
- Type of fastening, at device: Screw type
- Type of fastening, at system: For 30 mm rod
- Mounting device material: Plastic, Metal
BTU 360-D18
Rod mounting
Part no.:
50132605
- Design of mounting device: Mounting system
- Type of fastening, at device: Screw type
- Type of fastening, at system: For 18 mm rod
- Mounting device material: Plastic, Metal
BTU D12M-VKT-90
Rod mounting
Part no.:
50132567
- Design of mounting device: Mounting system
- Type of fastening, at device: For 12 mm rod, Square rod 10 mm
- Type of fastening, at system: Through-hole mounting, Bore holes 2 xÂ Ă˜Â 5.5 mm
- Mounting device material: Metal
Part data of: 10/04/2025