Fiber optics
Plastic fiber optics are suitable for universal applications with low space requirements for object detection. Glass fiber optics are used in demanding environmental conditions with high temperatures and are resistant to chemicals. For radiation through foils or applications with high light power, they offer further advantages through the especially low damping.
The flexible fiber optics with various head shapes can be integrated in nearly any system design. The detection range is dependent on the fiber optics and amplifiers used.
The flexible fiber optics with various head shapes can be integrated in nearly any system design. The detection range is dependent on the fiber optics and amplifiers used.
Overview
Article list
Article list
Product selector
Filter
Results list: 93 products found
Combination product
KF-L-100MLF-02
Plastic fiber optics for throughbeam operation
Part no.:
50152665
- Operating principle: Throughbeam principle, Throughbeam principle
- Fiber length: 220 mm, 220 mm
- Fiber sheathing material: PE, PE
- Design: Cubic, Cubic
Combination product
KF-LY-77TZ-30
Plastic fiber optics for throughbeam operation
Part no.:
50151112
- Operating principle: Throughbeam principle, Throughbeam principle
- Fiber length: 3,000 mm, 3,000 mm
- Fiber sheathing material: PE, PE
- Design: Cylindrical, Cylindrical
Combination product
KF-ET-650
Plastic fiber optics type diffuse reflective
Part no.:
50150211
- Operating principle: Diffuse reflection principle, Diffuse reflection p...
- Fiber length: 5,000 mm, 5,000 mm
- Fiber sheathing material: PE, PE
- Design: Cylindrical, Cylindrical
Combination product
GF-ETM-SS-402-IM
Glass fiber optics type diffuse reflective
Part no.:
50149673
- Operating principle: Diffuse reflection principle, Diffuse reflection p...
- Fiber length: 200 mm, 200 mm
- Fiber sheathing material: Stainless steel, Stainless steel
- Design: Cylindrical, Cylindrical
Combination product
GF-LB-SS-820-SF
Glass fiber optics for throughbeam operation
Part no.:
50142353
- Operating principle: Throughbeam principle, Throughbeam principle
- Fiber length: 2,000 mm, 2,000 mm
- Fiber sheathing material: Stainless steel, Stainless steel
- Design: Cylindrical, Cylindrical
Combination product
GF-LB-SS-830-SF
Glass fiber optics for throughbeam operation
Part no.:
50142352
- Operating principle: Throughbeam principle, Throughbeam principle
- Fiber length: 3,000 mm, 3,000 mm
- Fiber sheathing material: Stainless steel, Stainless steel
- Design: Cylindrical, Cylindrical
Combination product
GF-LB-SS-840-SF
Glass fiber optics for throughbeam operation
Part no.:
50142351
- Operating principle: Throughbeam principle, Throughbeam principle
- Fiber length: 4,000 mm, 4,000 mm
- Fiber sheathing material: Stainless steel, Stainless steel
- Design: Cylindrical, Cylindrical
Combination product
KF-L-450
Plastic fiber optics for throughbeam operation
Part no.:
50141663
- Operating principle: Throughbeam principle, Throughbeam principle
- Fiber length: 5,000 mm, 5,000 mm
- Fiber sheathing material: PE, PE
- Design: Cylindrical, Cylindrical
Combination product
KFX-L-10MLD-20
Plastic fiber optics for throughbeam operation
Part no.:
50141253
- Operating principle: Throughbeam principle, Throughbeam principle
- Fiber length: 2,000 mm, 2,000 mm
- Fiber sheathing material: PE, PE
- Design: Cubic, Cubic
Combination product
KF-ETW-FU44-20
Plastic fiber optics type diffuse reflective
Part no.:
50138102
- Operating principle: Diffuse reflection principle, Diffuse reflection p...
- Fiber length: 2,000 mm, 2,000 mm
- Fiber sheathing material: PE, PE
- Design: Cubic, Cubic
Combination product
KF-L-420
Plastic fiber optics for throughbeam operation
Part no.:
50137383
- Operating principle: Throughbeam principle, Throughbeam principle
- Fiber length: 2,000 mm, 2,000 mm
- Fiber sheathing material: PE, PE
- Design: Cylindrical, Cylindrical
Combination product
KF-ET-620
Plastic fiber optics type diffuse reflective
Part no.:
50137382
- Operating principle: Diffuse reflection principle, Diffuse reflection p...
- Fiber length: 2,000 mm, 2,000 mm
- Fiber sheathing material: PE, PE
- Design: Cylindrical, Cylindrical
Part data of: 15/04/2025