Deflecting mirror columns/individual mirrors
The deflecting mirror columns with individual mirrors are suitable for the beam deflection of multiple light beam safety devices such as the MLD series. Special spring elements offer an automatic resetting after mechanical impacts. For exact alignment, each mirror can be adjusted in 3 axes.
Overview
Article list
Article list
Product selector
Filter
Results list: 6 products found
UMC-1143-S2
Mirror column
Part no.:
549797
- Number of individual mirrors: 3 Piece(s)
- Column height without foot: 1,140 mm
- Functions: Automatic resetting after mechanical impacts with ...
UMC-1603-S2
Mirror column
Part no.:
549796
- Number of individual mirrors: 3 Piece(s)
- Column height without foot: 1,600 mm
- Functions: Simple height adjustment of the mirrors, Adjustabl...
UMC-1304-S2
Mirror column
Part no.:
549793
- Number of individual mirrors: 4 Piece(s)
- Column height without foot: 1,300 mm
- Functions: Easy axial alignment, Adjustable, 3 directions, Au...
UMC-1303-S2
Mirror column
Part no.:
549792
- Number of individual mirrors: 3 Piece(s)
- Column height without foot: 1,300 mm
- Functions: Easy axial alignment, Adjustable, 3 directions, Au...
UMC-1002-S2
Mirror column
Part no.:
549791
- Number of individual mirrors: 2 Piece(s)
- Column height without foot: 1,000 mm
- Functions: Easy axial alignment, Adjustable, 3 directions, Au...
UMC-902-S2
Mirror column
Part no.:
549790
- Number of individual mirrors: 2 Piece(s)
- Column height without foot: 900 mm
- Functions: Easy axial alignment, Adjustable, 3 directions, Au...
Part data of: 11/04/2025