PRK3C.BA3/4T-M8

Polarized retro-reflective photoelectric sensor

Part no.: 50133632

Available immediately

Icon Icon Icon Icon Icon Icon
Series 3C
Operating principle Reflection principle
Special version Autocollimation
Teach input
Operating range 0 ... 4 m, With reflector TK(S) 100x100
Operating range Guaranteed operating range
Operating range limit 0 ... 5 m, With reflector TK(S) 100x100
Operating range limit Typical operating range
Light source LED, Red
Wavelength 635 nm
LED group Exempt group (in acc. with EN 62471)
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC, Incl. residual ripple
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 15 mA
Number of teach inputs 1 Piece(s)
Function Keyboard lockout
Light/dark switching
Sensitivity adjustment
Number of digital switching outputs 1 Piece(s)
Switching element Transistor, PNP
Switching principle Light switching
Switching frequency 1,500 Hz
Response time 0.33 ms
Readiness delay 300 ms
Function Signal IN
Signal OUT
Voltage supply
Type of connection Connector
Thread size M8
Type Male
Material Metal
No. of pins 4 -pin
Dimension (W x H x L) 11.4 mm x 34.2 mm x 18.3 mm
Housing material Plastic
Plastic housing PC-ABS
Lens cover material Plastic / PMMA
Net weight 10 g
Housing color Red
Type of fastening Two M3 threaded sleeves
Via optional mounting device
Compatibility of materials ECOLAB
Type of display LED
Operational controls Teach button
Function of the operational control Sensitivity adjustment
Ambient temperature, operation -40 ... 60 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
IP 69K
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270902
ECLASS 8.0 27270902
ECLASS 9.0 27270902
ECLASS 10.0 27270902
ECLASS 11.0 27270902
ECLASS 12.0 27270902
ECLASS 13.0 27270902
ECLASS 14.0 27270902
ECLASS 15.0 27270902
ETIM 5.0 EC002717
ETIM 6.0 EC002717
ETIM 7.0 EC002717
ETIM 8.0 EC002717
ETIM 9.0 EC002717
ETIM 10.0 EC002717
3D-CAD model - zip
CADENAS PARTcommunity
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - ECOLAB - pdf