PRK18B.FXT3/2T-6000

Polarized retro-reflective photoelectric sensor

Part no.: 50121231

Available immediately

Icon Icon Icon Icon Icon Icon
Series 18B
Operating principle Reflection principle
Application Detection of highly transparent bottles
Detection of highly transparent films and glass panes
Special version Autocollimation
Operating range 0 ... 3 m
Operating range Guaranteed operating range
Operating range limit 0 ... 3.6 m
Operating range limit Typical operating range
Light source LED, Red
Wavelength 620 nm
LED group 1
Shift angle Optical axis aligned, <±0.25°
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 18 mA
Number of teach inputs 1 Piece(s)
Function Keyboard lockout
Light/dark switching
Sensitivity adjustment
Number of digital switching outputs 1 Piece(s)
Switching element Transistor, NPN
Switching principle Light switching
Switching frequency 5,000 Hz
Response time 0.1 ms
Readiness delay 300 ms
Function Signal OUT
Voltage supply
Type of connection Cable
Cable length 6,000 mm
Sheathing material PUR
Cable color Black
Number of conductors 4 -wire
Wire cross section 0.2 mm²
Dimension (W x H x L) 15 mm x 47 mm x 32.5 mm
Housing material Metal
Metal housing Diecast zinc
Lens cover material Glass
Net weight 240 g
Housing color Silver
Type of fastening Front mounting with thread
Through-hole mounting
Via optional mounting device
Compatibility of materials ECOLAB
Type of display LED
Operational controls Teach button
Ambient temperature, operation -40 ... 60 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
IP 69K
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270902
ECLASS 8.0 27270902
ECLASS 9.0 27270902
ECLASS 10.0 27270902
ECLASS 11.0 27270902
ECLASS 12.0 27270902
ECLASS 13.0 27270902
ECLASS 14.0 27270902
ECLASS 15.0 27270902
ETIM 5.0 EC002717
ETIM 6.0 EC002717
ETIM 7.0 EC002717
ETIM 8.0 EC002717
ETIM 9.0 EC002717
ETIM 10.0 EC002717
3D-CAD model - zip
EPLAN macro - edz
Data sheet - pdf
Product brochure - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf