PRK 96M/A-3410-44

Polarized retro-reflective photoelectric sensor

Part no.: 50082067

Available immediately

Icon Icon Icon Icon Icon Icon
Series 96
Operating principle Reflection principle
Operating range 0.3 ... 15 m
Operating range Guaranteed operating range
Operating range limit 0.1 ... 18 m
Operating range limit Typical operating range
Light source LED, Red
Supply voltage UB 26.5 ... 31.6 V
Switching frequency 1,000 Hz
Type AS-Interface IO
Type of connection Connector
Thread size M12
Material Metal
No. of pins 4 -pin
Encoding A-coded
Dimension (W x H x L) 30 mm x 90 mm x 70 mm
Housing material Metal
Metal housing Zinc
Lens cover material Glass
Net weight 380 g
Compatibility of materials ECOLAB
Note Housing part used contains perfluorobutanesulfonic acid (PFBS)
Type of display LED
Operational controls 270° potentiometer
Ambient temperature, operation -40 ... 55 °C
Degree of protection IP 67
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270902
ECLASS 8.0 27270902
ECLASS 9.0 27270902
ECLASS 10.0 27270902
ECLASS 11.0 27270902
ECLASS 12.0 27270902
ECLASS 13.0 27270902
ECLASS 14.0 27270902
ECLASS 15.0 27270902
ETIM 5.0 EC002717
ETIM 6.0 EC002717
ETIM 7.0 EC002717
ETIM 8.0 EC002717
ETIM 9.0 EC002717
ETIM 10.0 EC002717
3D-CAD model - zip
EPLAN macro - edz
Data sheet - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - ECOLAB - pdf