PRK 55/6.002,200-S12

Polarized retro-reflective photoelectric sensor

Part no.: 50109870

Available immediately

Icon Icon Icon Icon Icon Icon
Results list: 1 products found
PRK55C.T3/LT-200-M12
Polarized retro-reflective photoelectric sensor
Part no.: 50148200
  • Series: 55C
  • Operating principle: Reflection principle
  • Operating range, max.: 0 ... 3 m
  • Design: Cubic
Part no.: 50148200

Delivery time approx. 25 business days
Series 55
Operating principle Reflection principle
Application Radiation through transparent, colored glass and PET containers
Special version All stainless steel housing
Autocollimation
Teach input
Operating range 0 ... 4 m
Operating range Guaranteed operating range
Operating range limit 0 ... 5 m
Operating range limit Typical operating range
Light source LED, Red
Wavelength 620 nm
LED group Exempt group (in acc. with EN 62471)
Type of light spot geometry Round
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 18 mA
Number of teach inputs 1 Piece(s)
Number of digital switching outputs 1 Piece(s)
Switching element Transistor, Push-pull
Switching principle Light switching (PNP)/dark switching (NPN)
Switching frequency 1,000 Hz
Response time 0.5 ms
Readiness delay 300 ms
Function Signal IN
Signal OUT
Voltage supply
Type of connection Cable with connector
Cable length 200 mm
Thread size M12
Type Male
Material Stainless steel
No. of pins 4 -pin
Encoding A-coded
Dimension (W x H x L) 14 mm x 35.5 mm x 25 mm
Housing material Stainless steel
Stainless steel housing AISI 316L
Lens cover material Plastic with scratch-resistant Indium protective coating
Net weight 60 g
Housing color Silver
Type of fastening Through-hole mounting
Compatibility of materials CleanProof+
ECOLAB
Type of display LED
Operational controls Teach button
Ambient temperature, operation -30 ... 55 °C
Ambient temperature, storage -30 ... 55 °C
Degree of protection IP 67
IP 69K
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270902
ECLASS 8.0 27270902
ECLASS 9.0 27270902
ECLASS 10.0 27270902
ECLASS 11.0 27270902
ECLASS 12.0 27270902
ECLASS 13.0 27270902
ECLASS 14.0 27270902
ECLASS 15.0 27270902
ETIM 5.0 EC002717
ETIM 6.0 EC002717
ETIM 7.0 EC002717
ETIM 8.0 EC002717
ETIM 9.0 EC002717
ETIM 10.0 EC002717
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - ECOLAB / CleanProof+ - pdf
Certificate - ECOLAB - pdf