OPSL 775/4-150-S12
Edge detector
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | 775 |
Application | Counting in overlap flow |
Light source | Laser, Red |
Focus range | 10 ... 90 mm |
Measurement range | 5 ... 150 mm |
Supply voltage UB | 12 ... 30 V, DC |
Type of connection | Connector |
Thread size | M12 |
Material | Metal |
No. of pins | 5 -pin |
Design | Cubic |
Dimension (W x H x L) | 115 mm x 39 mm x 226 mm |
Housing material | Metal |
Metal housing | Aluminum |
Lens cover material | Glass |
Net weight | 690 g |
Housing color | Black |
Operational controls | 270° potentiometer Button(s) |
Ambient temperature, operation | -5 ... 55 °C |
Degree of protection | IP 54 |
Protection class | III |
Customs tariff number | 90318020 |
ECLASS 5.1.4 | 27270803 |
ECLASS 8.0 | 27270803 |
ECLASS 9.0 | 27270803 |
ECLASS 10.0 | 27270803 |
ECLASS 11.0 | 27270803 |
ETIM 5.0 | EC001824 |
ETIM 6.0 | EC001824 |
ETIM 7.0 | EC001824 |