ODSL 30/24-30M-Ex d

Optical distance sensor

Part no.: 50151466

Available immediately

Icon Icon Icon Icon
Series 30
Type of scanning system Against object
Special version Ex-protected
Light source Laser, Red
Laser class 2, IEC/EN 60825-1:2014
Light spot size [at sensor distance] 6 mm [10,000 mm]
Measurement range The sensor has 3 switching outputs, no measurement data output
Measurement range (6 … 90 % diffuse reflection) 200 ... 30,000 mm
Resolution 1.0 mm
Accuracy, short range 2 %(+/-) without referencing / 1 % (+/-) with referencing (with measurement range up to 2.5 m)
Accuracy, distant range 1 %(+/-) without referencing / 1 % (+/-) with referencing (with measurement range of 5 ... 30 m)
Reproducibility (3 sigma) 2 mm
Referencing Yes
Optical distance measurement principle Phase measurement
Supply voltage UB 18 ... 30 V, DC
Open-circuit current 0 mA
Number of digital switching inputs 2 Piece(s)
Function Programmable
Number of digital switching outputs 3 Piece(s)
Switching element Transistor, Push-pull
Switching element Transistor, Push-pull
Switching element Transistor, Push-pull
Response time 30 ... 100 ms
Type of connection Connector
Thread size M12
Material Plastic
No. of pins 8 -pin
Dimension (W x H x L) 135 mm x 143 mm x 290 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Glass
Net weight 6,500 g
Operational controls LC Display
Membrane keyboard
Ambient temperature, operation -10 ... 45 °C
Ambient temperature, storage -40 ... 70 °C
Ex device category 2D
2G
Ex-Zone 1
21
Degree of protection IP 67
Protection class II
Standards applied IEC 60947-5-2
Customs tariff number 90318020
ECLASS 5.1.4 27270801
ECLASS 8.0 27270801
ECLASS 9.0 27270801
ECLASS 10.0 27270801
ECLASS 11.0 27270801
ECLASS 12.0 27270916
ECLASS 13.0 27270916
ECLASS 14.0 27270916
ECLASS 15.0 27270916
ETIM 5.0 EC001825
ETIM 6.0 EC001825
ETIM 7.0 EC001825
ETIM 8.0 EC001825
ETIM 9.0 EC001825
ETIM 10.0 EC001825
3D-CAD model - zip
Software - V1.76 - zip
Software - Update V1.81 - zip
Package insert - pdf
Operating instructions - pdf
Data sheet - pdf
Product brochure - pdf
EC declaration of conformity - pdf
Certificate - Examination Certificate - pdf