ODS110L1.3/LTX-M12
Optical distance sensor
Series | 110 |
Application | Collision protection for transport vehicles Fill-level monitoring Length measurement in material cutting |
Type of scanning system | Against object |
Light source | Laser, Red |
Laser class | 1, IEC/EN 60825-1:2007 |
Light spot size [at sensor distance] | 5.5 mm x 7 mm [5,000 mm] |
Measurement range (6 … 90 % diffuse reflection) | 60 ... 3,000 mm |
Measurement range (90 % diffuse reflection) | 60 ... 5,000 mm |
Resolution | 1.0 mm |
Reproducibility (1 sigma) | , see diagram |
Optical distance measurement principle | Time of flight |
Linearity error | 30 mm |
Supply voltage UB | 18 ... 30 V, DC |
Number of teach inputs | 1 Piece(s) |
Number of digital switching outputs | 1 Piece(s) |
IO-Link note | Two switching outputs via IO-Link process data (SSC 1 & SSC 2) |
Switching element | Transistor, Push-pull |
Type | IO-Link |
Specification | V1.1 |
Process data, length | 24 bit |
Type of connection | Connector, Turning, 90° |
Thread size | M12 |
Material | Plastic |
No. of pins | 4 -pin |
Dimension (W x H x L) | 23 mm x 50 mm x 50 mm |
Housing material | Plastic |
Plastic housing | ABS |
Lens cover material | Plastic / PMMA |
Net weight | 42 g |
Operational controls | Control buttons PC software |
Ambient temperature, operation | -40 ... 50 °C, UL: max. + 45 °C |
Ambient temperature, storage | -40 ... 80 °C |
Extraneous light protection, max. | 5,000 lx |
Degree of protection | IP 67 IP 69K |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC/EN 60947-5-2 |
Customs tariff number | 90318080 |
ECLASS 5.1.4 | 27270801 |
ECLASS 8.0 | 27270801 |
ECLASS 9.0 | 27270801 |
ECLASS 10.0 | 27270801 |
ECLASS 11.0 | 27270801 |
ECLASS 12.0 | 27270916 |
ECLASS 13.0 | 27270916 |
ECLASS 14.0 | 27270916 |
ECLASS 15.0 | 27270916 |
ETIM 5.0 | EC001825 |
ETIM 6.0 | EC001825 |
ETIM 7.0 | EC001825 |
ETIM 8.0 | EC001825 |
ETIM 9.0 | EC001825 |
ETIM 10.0 | EC001825 |