MSP 290i - 511 M 00
Modular scanner portal
Series | MSPi |
Number of bar code readers | 2 Piece(s) |
Type of bar code reader | BCL 500i O M 100 BCL 500i S M 102 |
Reading method | Modular scanner portal |
Supply voltage UB | 10 ... 30 V, DC |
Power consumption, max. | 24 W |
Type | RS 232 RS 422 |
Net weight | 2,720 g |
Customs tariff number | 84714900 |
ECLASS 5.1.4 | 27280102 |
ECLASS 8.0 | 27280102 |
ECLASS 9.0 | 27280102 |
ECLASS 10.0 | 27280102 |
ECLASS 11.0 | 27280102 |
ECLASS 12.0 | 27280102 |
ECLASS 13.0 | 27280102 |
ECLASS 14.0 | 27280102 |
ECLASS 15.0 | 27280102 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002550 |
ETIM 7.0 | EC002550 |
ETIM 8.0 | EC002550 |
ETIM 9.0 | EC002550 |
ETIM 10.0 | EC002550 |