MSI-TRMB-02

Safety relay

Part no.: 547932

Available immediately

Icon Icon
Series MSI-TRM
Application Evaluation unit for type 4 single beam safety devices in accordance with IEC/EN 61496
Functions Contactor monitoring (EDM)
Periodic function test
Start/restart interlock (RES)
Restart Automatic
Manual
Type 4, IEC/EN 61496
SIL 3, IEC 61508
SILCL 3, IEC/EN 62061
Performance Level (PL) e, EN ISO 13849-1
MTTFd 100 years, EN ISO 13849-1
PFHD 2.15E-09 per hour
Mission time 20 years, EN ISO 13849-1
Category 4, EN ISO 13849-1
Protective circuit Polarity reversal protection
Short circuit protected
Continuous current per current path, max. 3 A
Supply voltage UB 24 V, DC, -20 ... 20 %
Current consumption, max. 200 mA
Power consumption, max. 3 W, For 24 V, plus output load
Residual ripple 0 ... 15 %
Fuse External with max. 3 A
Number of safety-related switching inputs 2 Piece(s)
Number of digital switching inputs 2 Piece(s)
Type Digital switching input
Switching voltage high, min. 18.2 V
Switching voltage low, max. 2.5 V
Switching voltage, type. 23 V
Voltage type DC
Function Control input for start/restart interlock (RES)
Function Control input for start/restart interlock (RES)
Type Safety switching input
Voltage type DC
Switching voltage high, min. 18.2 V
Switching voltage low, max. 2.5 V
Switching voltage, type. 23 V
Number of safety-related switching outputs (OSSDs) 2 Piece(s)
Number of digital switching outputs 3 Piece(s)
Type Safety-related switching output OSSD
Voltage type AC/DC
Switching element Relay, NO
Switching element Relay, NO
Type Digital switching output
Switching voltage high, min. 18.2 V
Switching voltage low, max. 2.5 V
Switching voltage, type. 23 V
Voltage type DC
Switching element Transistor, PNP
Function Switching output
Switching element Transistor, PNP
Function Switching output
Switching element Transistor, PNP
Function "Error" signal output
Number of outputs, safety-oriented, non-delayed, contact-based 2 Piece(s)
Number of outputs, safety-oriented, delayed, contact-based 0 Piece(s)
Number of outputs, signaling function, non-delayed, contact-based 0 Piece(s)
Response time 130 ms
Regression delay 130 ms
Sensor response time on test request 0.5 ... 8.5 ms
Number of connections 1 Piece(s)
Function Connection to receiver
Connection to transmitter
Voltage supply
Type of connection Terminal
Type of terminal Spring-cage terminal
No. of pins 16 -pin
Connection cross sections 0.2 to 1.5 mm²
Dimension (W x H x L) 22.5 mm x 111 mm x 114.1 mm
Housing material Plastic
Plastic housing Unreinforced polyamide PA
Net weight 155 g
Housing color Gray
Type of fastening Snap-on mounting
Type of display LED
Number of LEDs 6 Piece(s)
Ambient temperature, operation -25 ... 55 °C
Ambient temperature, storage -25 ... 75 °C
Relative humidity (non-condensing) 0 ... 75 %
Degree of protection IP 20 (housing)
IP 20 (terminals)
Protection class III
Approvals c UL US
Customs tariff number 85364190
ECLASS 5.1.4 27371800
ECLASS 8.0 27371819
ECLASS 9.0 27371819
ECLASS 10.0 27371819
ECLASS 11.0 27371819
ECLASS 12.0 27371819
ECLASS 13.0 27371819
ECLASS 14.0 27371819
ECLASS 15.0 27371819
ETIM 5.0 EC001449
ETIM 6.0 EC001449
ETIM 7.0 EC001449
ETIM 8.0 EC001449
ETIM 9.0 EC001449
ETIM 10.0 EC001449
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
Certificate - TÜV Süd - pdf