MSI-SR5
Safety relay
Series | MSI-SR5 |
Functions | Automatic start/restart Cross circuit monitoring Double sensor monitoring Start/restart interlock (RES), selectable Static contactor monitoring (EDM) |
Restart | Automatic Manual |
Type | 4, IEC/EN 61496 |
SIL | 3, IEC 61508 |
SILCL | 3, IEC/EN 62061 |
Performance Level (PL) | e, EN ISO 13849-1 |
MTTFd | 73 years, EN ISO 13849-1 |
PFHD | 1E-08 per hour |
PFHD, nop = 4800 | 0.00000001 per hour |
PFHD, nop = 28800 | 0.00000002 per hour |
PFHD, nop = 86400 | 0.00000005 per hour |
Mission time | 20 years, EN ISO 13849-1 |
Category | 4, EN ISO 13849-1 |
STOP category | 0, IEC/EN 60204-1 |
B10d at AC1 (ohmic load) | 400,000 number of cycles |
B10d at DC13 (inductive load) | 4,000,000 number of cycles |
Protective circuit | Fuse on switching output, upstream |
Switching frequency, max. | 3600 switching cycles/h |
Continuous current per current path, max. | 2 A |
Input current, max. | 150 mA |
External safeguarding for supply circuit | 200 mA delay-action |
External contact fuse protection per current path | 5 A quick-action, or 3.15 A delay-action |
Permissible input line resistance, max. | 30 Ω |
Supply voltage UB | 24 V, DC, -20 ... 20 % |
Current consumption, max. | Without external load |
Number of safety-related switching outputs (OSSDs) | 2 Piece(s) |
Type | Safety-related switching output OSSD |
Voltage type | DC |
Switching element | Relay, NO |
Switching element | Relay, NO |
Pickup delay, automatic start | 350 ms |
Pickup delay, manual start | 50 ms |
Regression delay | 10 ms |
Test pulse acceptance, max. | 1 ms |
Time window between 2 channels of a sensor, max. | 60 ms |
Number of connections | 1 Piece(s) |
Connectible safety sensors (AOPDs) | Up to 2 AOPDs type 4, type 3 or type 2 self-testing |
Connectible electro-mechanical safety devices | E-Stop command devices, 1 and 2-channel Safety switches |
Function | Connection to device |
Type of connection | Terminal |
Type of terminal | Screw terminal |
No. of pins | 16 -pin |
Connection cross sections | 1 x 0.2 to 2.5 mm², wire 1 x 0.25 to 2.5 mm², wire with wire-end sleeve 2 x 0.2 to 1.0 mm², wire 2 x 0.2 to 1.5 mm², wire 2 x 0.5 to 1.5 mm², wire with twin wire-end sleeve 2 x 0.25 to 1.0 mm², wire with wire-end sleeve |
Dimension (W x H x L) | 22.5 mm x 111.5 mm x 99 mm |
Housing material | Plastic |
Plastic housing | PA 66 |
Net weight | 170 g |
Housing color | Gray |
Type of fastening | Snap-on mounting |
Mechanical life time | 10,000,000 actuation cycles |
Type of display | LED |
Number of LEDs | 4 Piece(s) |
Ambient temperature, operation | 0 ... 55 °C |
Ambient temperature, storage | -25 ... 70 °C |
Relative humidity (non-condensing) | 0 ... 95 % |
Degree of protection | IP 20 (terminals) IP 40 (housing) |
Protection class | II |
Approvals | c CSA US c TÜV NRTL US c UL US |
Customs tariff number | 85371098 |
ECLASS 8.0 | 27371819 |
ECLASS 9.0 | 27371819 |
ETIM 5.0 | EC001449 |
ETIM 6.0 | EC001449 |